??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BNI IOL-802-102-Z036
HELP_VARIABLE
Company
Balluff
Description
Visual + acoustic signaling devices
Bill of material
BALLUFF BNI IOL-802-102-Z036
VERF
Availability
Available
BC
Order code
BNI0082
TC
Product identifier
BNI IOL-802-102-Z036
PX
Product view
49847_00
IEC
Protection degree
IP65
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.590 Kg
TRAFFIC
Customs number
85318070
DESCRIPT
Description
Principle of operation = Indicator light, Interface = IO-Link 1.1, Operating voltage Ub = 18...30.2 VDC, Connection = M12x1-Male, 4-pin, Segments, number max. = 5, Predefined colors = Yellow, white, Green, Blue, Red, Orange, configurable, Function indicator = Runlight Mode, Level Mode, Segment Mode, Flexi-Mode, Setting = Function indicator, Additional function = Expanded process data, Dimension = 60 x 60 x 309 mm, Housing material = PC, Transparent, Cu 15 µm, Ni 15 µm Die-cast zinc, Mounting part = Screws M18, Ambient temperature = -5...50 °C, IP rating = IP65, Transfer rate = COM2 (38.4 kBaud), Process data cycle min. = 7.2 ms, Process data IN = 1 byte, Process data OUT = 8 bytes
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.